Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
HEXA6-AC-00-03-1719-101
Bill of material
C34557-000
Part Number
C34557-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
C34557-000
TE Internal Description
HEXA6-AC-00-03-1719-101
Alias #
8-1201373-6
Adapter Angle
Straight
Connector System
Cable-to-Cable
Termination Device Type
Ferrule, HexaShield
Connector Shell Size
3
Sealable
Yes
TE Adapter Code
A6
Backshell Material
Aluminum Alloy
Adapter Plating Material
Electroless Nickel (Aluminum alloy, SAE AMS-C-26074, Class 3 or Class 4, Grade B), Electroless Nickel (SAE AMS-C-26074, Class 1, Grade B)
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian