Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
HEX54-KC-00-09-A1-1
Bill of material
F19696-000
Part Number
F19696-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
F19696-000
TE Internal Description
HEX54-KC-00-09-A1-1
Alias #
8-1201902-2
Adapter Angle
Straight
Connector System
Cable-to-Cable
Termination Device Type
Ferrule, HexaShield
Connector Shell Size
09
Sealable
Yes
TE Adapter Code
54
Backshell Material
303 Stainless Steel
Adapter Plating Material
Electroless Nickel (Aluminum alloy, SAE AMS-C-26074, Class 3 or Class 4, Grade B), Electroless Nickel (SAE AMS-C-26074, Class 1, Grade B)
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
TE Connector Interface Code
54
Connector General Specification Number
MIL-DTL-83723 SERIES III
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian