Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
HEX40-AB-90-11-A2-2
Bill of material
241293-000
Part Number
241293-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
241293-000
TE Internal Description
HEX40-AB-90-11-A2-2
Alias #
7-1191772-3
Adapter Angle
90
Connector System
Cable-to-Cable
Termination Device Type
Ferrule, HexaShield
Connector Shell Size
11
Sealable
Yes
TE Adapter Code
40
Backshell Material
Aluminum Alloy
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
Adapter Underplating Material
Suitable Material per SAE-AS85049 (500 Hour Salt Spray)
Connector Detail Specification Number
MIL-DTL-38999
Connector General Specification Number
MIL-DTL-38999 Series III & IV
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian