Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
Half-Size Relays
Bill of material
2-1617033-4
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Mil-Spec
MOSFET Driver
Without
Product Type
Relay
Coil Latching
Without
Relay Type
MilitaryAerospace High Performance
Enclosure Type
Hermetically Sealed
Transistor Driver
Without
Coil Polarity Protection Diode
Without
Coil Power Measurement
Milliwatts
Coil Suppression Diode
Without
Input Voltage
VDC
Coil Voltage Rating
VDC
Coil Resistance
Ohm
Coil Power Rating DC
mW
Shock
Vibration
Actuating System
DC
Coil Magnetic System
Non-Polarized, Monostable
Contact Arrangement
2 Form C, DPDT, 2 CO
Contact Current Rating
A
Termination Type
Mounting Type
Operating Temperature Range
-65 - 125 C
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian