您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
2-1617582-0
TE Connectivity
Relays Contactors and Switches
Relays_new
Military and Aerospace Relays
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays_new/mil_aero_relays/full_size_relays.prj},{NB=2-1617582-0},{PN=2-1617582-0},{COILRESISTANCEOHM=300},{COILPOWERRATINGDCMW=2340},{CONTACTCURRENTRATINGA=10},{SHA256=WklVOflPYxDApAN7HoTalA3ZgHFzkRPBgD+E0CNK9o4=},{INAME=22d16175822d0},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=ttp://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-2-1617582-0.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
Full-Size Relays
Bill of material
2-1617582-0
Part Number
2-1617582-0
2-1617582-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1617582-0
2-1617582-0
TE Internal Description
A07B335BC1=RELAY
A07B335BC1=RELAY
Mil-Spec
N/A
N/A
MOSFET Driver
Without
Relay Type
MilitaryAerospace High Performance
Product Type
Relay
Coil Latching
Without
Enclosure Type
Hermetically Sealed
Transistor Driver
Without
Coil Polarity Protection Diode
Without
Coil Suppression Diode
Without
Input Voltage
26.5
26.5
VDC
Coil Voltage
26.5
26.5
VDC
Coil Resistance
300
300
Ohm
Coil Power Rating DC
2340
2340
mW
Coil Power Measurement
Milliwatts
Shock
50G's, 11ms
50G's, 11ms
Coil Magnetic System
Non-Polarized, Monostable
Vibration
20G's, 10 - 2000Hz
20G's, 10 - 2000Hz
Actuating System
DC
Contact Arrangement
2 Form C, DPDT, 2 CO
Contact Current Rating
10
10
A
Termination Type
PC Pins
PC Pins
Mounting Type
Chassis Mount
Chassis Mount
Operating Temperature Range
-65 - 125
C
Contact Switching Voltage Max
28
28
VDC
Contact Base Material
Silver Cadmium Oxide
Silver Cadmium Oxide
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian