Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
dual_axis_can_j1939_mems_tilt_sensor
Bill of material
10202069-00
Part Number
10202069-00
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
10202069-00
TE Internal Description
DUAL AXIS CAN J1939 ADDRESSABLE SENSOR
Interface
Digital
Voltage Supply
8 - 30 VDC
Mounting
Horizontal
Measurement Ranges
up to +- 90
Dimension
up to 70 mm
Accuracy
up to +- .5
Resolution
up to +- .01
Measurement Principle
MEMS
Operating Temperature Range
-40 - 85, -40 - 85 C
Package
Plastic Housing
Measurement Axes
Dual Axis
Protection Class
IP 67
Interface Digital
CAN J1939
Connection
Connector TEAMP
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian