Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
DTS33F11R [V001]
Bill of material
YDTS33F11RV0010000
Part Number
YDTS33F11RV0010000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS33F11RV0010000
TE Internal Description
DTS CAP ASSY, NICKEL, SIZE 11 RCPT
Mil-Spec
D3899933F11R
Accessory Type
Protective Cover
Shell Size
11
Sealable
Yes
Sealing Gasket Material
Silicone
Cap Material
Metal
Sealing Cap Material
Aluminum
Sealing Cap Plating Material
Nickel
Cap to Flange Attachment
Wire Rope with PTFE Coating
Length
127 mm [ 5 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian