Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
DTS32F19R [V001]
Bill of material
YDTS32F19RV0010000
Part Number
YDTS32F19RV0010000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS32F19RV0010000
TE Internal Description
DTS CAP ASSY, NICKEL, SIZE 19 PLUG
Mil-Spec
D3899932F19R
Accessory Type
Protective Cover
Shell Size
19
Sealable
Yes
Sealing Gasket Material
Silicone
Cap Material
Metal
Sealing Cap Material
Aluminum
Sealing Cap Plating Material
Nickel
Cap to Flange Attachment
Wire Rope with PTFE Coating
Length
127 mm [ 5 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian