Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
DTS26Z17-35SN
Bill of material
YDTS26Z17-35SN0000
Part Number
YDTS26Z17-35SN0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS26Z17-35SN0000
TE Internal Description
PLUG ASSY
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
17
Shielded
Yes
Connector Style
Plug
Shell Type
Straight Plug
Number of Positions
55
Number of Power Positions
0
Number of Signal Positions
55
Preloaded
No
Shell Plating Material
Black Zinc Nickel
Shell Material
Aluminum 6061-T6
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Layout Arrangement
17 - 35
Contact Type
Socket
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Wire Size
28 - 22 AWG
Wire Size
.08 - .33 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Signal
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian