카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
DTS26W23-21SN [V001]
Bill of material
YDTS26W23-21SNV001
Part Number
YDTS26W23-21SNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS26W23-21SNV001
TE Internal Description
PLUG ASSY
Mil-Spec
D3899926WH21SN
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
23
Shielded
Yes
Connector Style
Plug
Shell Type
Straight Plug
Number of Positions
21
Number of Power Positions
21
Number of Signal Positions
0
Preloaded
No
Shell Plating Material
Cadmium, O.D.
Shell Material
Aluminum 6061-T6
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
13 A
Reverse Gender
No
Contact Layout Arrangement
23 - 21
Contact Type
Socket
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Wire Size
20 - 16 AWG
Wire Size
.52 - 1.31 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Power
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian