Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
DTS26W11-35SN [V001]
Bill of material
YDTS26W11-35SNV001
Part Number
YDTS26W11-35SNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS26W11-35SNV001
TE Internal Description
PLUG ASSY
Mil-Spec
D3899926WB35SN
Assembly Type
Electrical Connector
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
11
Shielded
Yes
Connector Style
Plug
Shell Type
Straight Plug
Number of Positions
13
Number of Power Positions
0
Number of Signal Positions
13
Preloaded
No
Keying
Key Polarization N
Factory Installed Backshell
No
Keying & Polarized Position Locations
N
Operating Voltage
400 VAC
Voltage
1300 Vrms
Operating Voltage
550 VDC
Feedthrough Type
No
Entry Style
Rear Insertion
Shell Plating Material
Cadmium, O.D.
Shell Material
Aluminum 6061-T6
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Fluid Type
Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I
Environmental Protection Type
Elastomer Sealed
Environmental Protection
Yes
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Layout Arrangement
11 - 35
Contact Type
Socket
Contact Quantity (Size 22D)
13
Panel Mount Feature
Without
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Triple Start Threaded
Alignment Keyed
Clocking
Assembly Length
31 mm [ 1.22 in ]
Wire Size
28 - 22 AWG
Wire Size
.08 - .33 mm2
Accepts Wire Insulation Diameter Range
.76 - 1.37 mm [ .03 - .054 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Fluid Resistance
Yes
Circuit Application
Signal
Durability Rating
500 Cycles
Packaging Quantity
1
Position Locations Omitted
All
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian