Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
DTS26W09-35SN [V001]
Bill of material
YDTS26W09-35SNV001
Part Number
YDTS26W09-35SNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS26W09-35SNV001
TE Internal Description
PLUG ASSY
Mil-Spec
D3899926WA35SN
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
9
Shielded
Yes
Connector Style
Plug
Shell Type
Straight Plug
Number of Positions
6
Number of Power Positions
0
Number of Signal Positions
6
Preloaded
No
Shell Plating Material
Cadmium, O.D.
Shell Material
Aluminum 6061-T6
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Layout Arrangement
9 - 35
Contact Type
Socket
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Wire Size
28 - 22 AWG
Wire Size
.08 - .33 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Signal
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian