Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
TE Connectivity
Description
DTS26T11-35PN [V001]
Bill of material
YDTS26T11-35PNV001
Part Number
YDTS26T11-35PNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS26T11-35PNV001
TE Internal Description
PLUG ASSY
Mil-Spec
D3899926TB35PN
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
11
Shielded
No
Connector Style
Plug
Shell Type
Straight Plug
Number of Positions
13
Number of Power Positions
0
Number of Signal Positions
13
Preloaded
Yes
Shell Plating Material
Nickel PTFE
Shell Material
Aluminum
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
5 A
Contact Layout Arrangement
11 - 35
Contact Type
Pin
Connector Mounting Type
Cable Mount (Free-Hanging)
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Wire Size
28 - 22 AWG
Wire Size
.08 - .33 mm2
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Circuit Application
Signal
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Footprint by Ultralibrarian