Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
DTS26F15-35SN [V001]
Bill of material
YDTS26F15-35SNV001
Part Number
YDTS26F15-35SNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS26F15-35SNV001
TE Internal Description
PLUG ASSY
Mil-Spec
D3899926FD35SN
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
15
Shell Type
Straight Plug
Number of Positions
37
Number of Power Positions
0
Number of Signal Positions
37
Preloaded
No
Shell Plating Material
Electroless Nickel
Shell Material
Aluminum
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Layout Arrangement
15 - 35
Contact Type
Socket
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Threaded
Alignment Keyed
Clocking
Wire Size
28 - 22 AWG
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Signal
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian