Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
DTS24Z25-29PN [V001]
Bill of material
YDTS24Z25-29PNV001
Part Number
YDTS24Z25-29PNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS24Z25-29PNV001
TE Internal Description
RECP ASSY
Mil-Spec
D3899924ZJ29PN
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
25
Shielded
Yes
Connector Style
Receptacle
Shell Type
Jam Nut Receptacle
Number of Positions
29
Number of Power Positions
29
Number of Signal Positions
0
Preloaded
No
Shell Plating Material
Black Zinc Nickel
Shell Material
Aluminum 6061-T6
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
13 A
Reverse Gender
No
Contact Layout Arrangement
25 - 29
Contact Type
Pin
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Wire Size
20 - 16 AWG
Wire Size
.52 - 1.31 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Power
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian