Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
DTS24Z13-35PN [V001]
Bill of material
YDTS24Z13-35PNV001
Part Number
YDTS24Z13-35PNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS24Z13-35PNV001
TE Internal Description
RECP ASSY
Mil-Spec
D3899924ZC35PN
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
13
Shielded
Yes
Connector Style
Receptacle
Shell Type
Jam Nut Receptacle
Number of Positions
22
Number of Power Positions
0
Number of Signal Positions
22
Preloaded
No
Shell Plating Material
Black Zinc Nickel
Shell Material
Aluminum 6061-T6
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Layout Arrangement
13 - 35
Contact Type
Pin
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Wire Size
28 - 22 AWG
Wire Size
.08 - .33 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Signal
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian