Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
DTS23Y09-35PN [V001]
Bill of material
YDTS23Y09-35PNV001
Part Number
YDTS23Y09-35PNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS23Y09-35PNV001
TE Internal Description
HERM RECP
Mil-Spec
D3899927YA35PN
Product Type
Connector
Connector System
Wire-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
9
Shielded
Yes
Connector Style
Receptacle
Shell Type
Jam Nut Receptacle
Number of Positions
6
Number of Power Positions
6
Preloaded
Yes
Shell Material
Stainless Steel
Insulation Material
GlassSilicone
Hermetically Sealed
Yes
Contact Layout Arrangement
9 - 35
Contact Type
Pin
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Power
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian