카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
DTS20Y15-35PN
Bill of material
DTS20Y15-35PN
Part Number
DTS20Y15-35PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
DTS20Y15-35PN
TE Internal Description
HERM RECP
Product Type
Connector
Connector System
Wire-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
15
Shielded
Yes
Connector Style
Receptacle
Shell Type
Square Flange Receptacle
Number of Positions
37
Number of Power Positions
37
Preloaded
Yes
Shell Material
Stainless Steel
Insulation Material
GlassSilicone
Hermetically Sealed
Yes
Contact Layout Arrangement
15 - 35
Contact Type
Pin
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Centerline
1.143 mm [ .045 in ] Pitch
Alignment Keyed
Clocking
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Power
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian