Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
DTS20W21-35SN [V001]
Bill of material
YDTS20W21-35SNV001
Part Number
YDTS20W21-35SNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS20W21-35SNV001
TE Internal Description
RECP ASSY
Mil-Spec
D3899920WG35SN
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
21
Shielded
Yes
Connector Style
Receptacle
Shell Type
Square Flange Receptacle
Number of Positions
79
Number of Power Positions
0
Number of Signal Positions
79
Preloaded
No
Shell Plating Material
Cadmium, O.D.
Shell Material
Aluminum 6061-T6
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Layout Arrangement
21 - 35
Contact Type
Socket
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Wire Size
28 - 22 AWG
Wire Size
.08 - .33 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Signal
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian