Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
DTS20W13-35PN
Bill of material
DTS20W13-35PN
Part Number
DTS20W13-35PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
DTS20W13-35PN
TE Internal Description
RECP ASSY
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
13
Shielded
Yes
Connector Style
Receptacle
Shell Type
Square Flange Receptacle
Number of Positions
22
Number of Power Positions
0
Number of Signal Positions
22
Preloaded
No
Shell Plating Material
Cadmium, O.D.
Shell Material
Aluminum 6061-T6
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Layout Arrangement
13 - 35
Contact Type
Pin
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Wire Size
28 - 22 AWG
Wire Size
.08 - .33 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Signal
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian