Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
DTS20W09-35PA [V001]
Bill of material
YDTS20W09-35PAV001
Part Number
YDTS20W09-35PAV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS20W09-35PAV001
TE Internal Description
RECP ASSY
Mil-Spec
D3899920WA35PA
Assembly Type
Electrical Connector
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
9
Shielded
Yes
Connector Style
Receptacle
Shell Type
Square Flange Receptacle
Number of Positions
6
Number of Power Positions
0
Number of Signal Positions
6
Preloaded
No
Keying
Keyway Polarization A
Factory Installed Backshell
No
Keying & Polarized Position Locations
A
Operating Voltage
400 VAC
Voltage
1300 Vrms
Operating Voltage
550 VDC
Feedthrough Type
No
Entry Style
Rear Insertion
Shell Plating Material
Cadmium, O.D.
Shell Material
Aluminum 6061-T6
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Fluid Type
Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I
Environmental Protection Type
Elastomer Sealed
O-Ring Material
Silicone
Weight
8.9 g [ .0196 lb ]
Environmental Protection
Yes
Peripheral Seal Material
Silicone
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Layout Arrangement
9 - 35
Contact Type
Pin
Contact Quantity (Size 22D)
6
Panel Mount Feature Type
Square Flange
Panel Mount Feature
With
Connector Mounting Type
Panel
Polarization Code
A
Mating Alignment Type
Keyed
Mating Retention
With
Flange
Square Flange
Mating Retention Type
Triple Start Threaded
Alignment Keyed
Clocking
Assembly Length
31.5 mm [ 1.24 in ]
Wire Size
28 - 22 AWG
Wire Size
.08 - .33 mm2
Accepts Wire Insulation Diameter Range
.76 - 1.37 mm [ .03 - .054 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Fluid Resistance
Yes
Circuit Application
Signal
Durability Rating
500 Cycles
Packaging Quantity
1
Position Locations Omitted
All
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian