Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
DTS20F25-43SD
Bill of material
YDTS20F25-43SD0000
Part Number
YDTS20F25-43SD0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS20F25-43SD0000
TE Internal Description
SQUARE FLANGE RECEPTACLE
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
25
Shielded
Yes
Connector Style
Receptacle
Shell Type
Square Flange Receptacle
Number of Positions
43
Number of Power Positions
20
Number of Signal Positions
23
Preloaded
No
Shell Plating Material
Electroless Nickel
Shell Material
Aluminum 6061-T6
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
13 A
Reverse Gender
No
Contact Layout Arrangement
25 - 43
Contact Type
Socket
Connector Mounting Type
Panel
Polarization Code
D
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Wire Size
20 - 16 AWG
Wire Size
.52 - 1.31 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Power & Signal
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian