Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
DIV44E21-35PN-023 [V001]
Bill of material
YDIV44E21-35PNC009
Part Number
YDIV44E21-35PNC009
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDIV44E21-35PNC009
TE Internal Description
RECP ASSY
Mil-Spec
D3899944WG35PN
Product Type
Connector
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
G (21)
Shielded
Yes
Connector Style
Receptacle
Shell Type
Square Flange Receptacle
Number of Positions
79
Number of Power Positions
79
Preloaded
No
Factory Installed Backshell
No
Keying & Polarized Position Locations
N
Voltage
1300 Vrms
Operating Voltage
400 VAC
Operating Voltage
550 VDC
Entry Style
Rear Insertion
Shell Plating Material
Cadmium, O.D.
Shell Material
Aluminum
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
Yes
O-Ring Material
Silicone
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Layout Arrangement
G35 (21-35)
Contact Type
Solder Cup Pin
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Breech Coupling
Alignment Keyed
Clocking
Wire Size
20 AWG
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Power
Durability Rating
500 Cycles
Position Locations Omitted
All
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian