Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
D369-R66-BP1
Bill of material
D369-R66-BP1
Part Number
D369-R66-BP1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
D369-R66-BP1
TE Internal Description
369 6 WAY REC, CRIMP, PIN
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Number of Columns
3
Number of Positions
6
Number of Rows
2
Panel Gasket
With
Keying
B
Number of Cavities
6
Operating Voltage
1500 VAC
Operating Voltage
1000 VDC
Seal Material
Fluorosilicone
Cable Exit Angle
180
Interfacial Seal
With
Seal Color
Natural
Shell Material
Composite
Lattice Contact Mating Area Plating Material
Gold
Rear Grommet
With
Material
Composite
Seal Type
Triple-Seal
Contact Plating Material
Gold
Contact Current Rating Max
5 A
Contact Style
Crimp
Contact Size
22
Contact Type
Pin
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Button Latch
Contact Retention
With
Centerline
2.54 mm [ .1 in ] Pitch
Housing Material
Composite
Housing Color
Blue
Row-to-Row Spacing
2.54 mm [ .1 in ]
Accepts Wire Insulation Diameter Range
.71 - 1.37 mm [ .028 - .054 in ]
Operating Temperature Range
-55 - 175 C [ -67 - 347 F ]
Fluid Resistance
EN2591-315
Shielded
No
Circuit Application
Signal
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian