Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
CW9961-000
Bill of material
CW9961-000
Part Number
CW9961-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
CW9961-000
TE Internal Description
MTC50-SH1-P34
Connector System
Wire-to-Wire
Row-to-Row Spacing
1.27 mm [ .05 in ]
Connector Style
Plug
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Connector
Shell Size
25.4 [1.0]
Contact Type
Pin, Socket
Contact Current Rating Max
1.5 A
Connector Mounting Type
Panel
Operating Temperature Range
-65 - 150 C [ -85 - 257 F ]
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian