Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
CW8982-000
Bill of material
CW8982-000
Part Number
CW8982-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
CW8982-000
TE Internal Description
MTC100-SH2-P34
Connector System
Wire-to-Wire
Row-to-Row Spacing
2.54 mm [ .1 in ]
Connector Style
Plug
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Connector
Shell Size
50.8 [2.0]
Contact Type
Pin, Socket
Contact Current Rating Max
1.5 A
Connector Mounting Type
Panel
Operating Temperature Range
-65 - 150 C [ -85 - 302 F ]
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian