Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
Circuit Breakers
Bill of material
4-1393252-0
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Actuator Type
Circuit Breaker Type
Illuminated
Toggle Color
Product Type
Circuit Breaker Style
Illumination Type
Circuit Function
Earthing Switch
Panel Cutout
mm
Panel Cutout
in
Voltage Rating AC
VAC
Voltage Rating DC
VDC
Current Rating
A
Interrupt Capacity
Button Color
Bezel Color
Rocker Color
Pole Configuration
Trip Time at 200%
seconds
Termination Type
Mounting Type
Mounting Bushing
Mounting Options
Mounting Hardware Packaging
Series/Mounting Option
Circuit Breaker Size
mm
Circuit Breaker Size
in
Panel Thickness
mm
Panel Thickness
in
Stamped Marking Type
RESET/OFF Marking
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian