Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
CFX26J1108SZN
Bill of material
YCFX26J1108SZN0000
Part Number
YCFX26J1108SZN0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YCFX26J1108SZN0000
TE Internal Description
PLUG ASSY
Product Type
Connector Kit
Connector System
Cable-to-Cable
Connector & Contact Terminates To
Wire & Cable
Shell Size
11
Shielded
Yes
Connector Style
Plug
Shell Type
Aluminum
Number of Positions
8
Number of Power Positions
0
Number of Signal Positions
8
Keying
N
Factory Installed Backshell
With
Shell Plating Material
Cadmium O.D.
Shell Material
Composite
Hermetically Sealed
No
Shield Rating
100 - 10000 MHz per MIL-DTL-38999
O-Ring Material
Fluorosilicone
Environmental Protection Type
Elastomer Sealed
Contact Current Rating Max
5 A
Contact Layout Arrangement
11 - 08
Contact Type
Socket
Contact Quantity (Size 22D)
8
Connector Mounting Type
Cable Mount (Free-Hanging)
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Wire Size
28 - 22 AWG
Wire Size
.08 - .34 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Signal
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian