Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
CF5669-000
Bill of material
CF5669-000
Part Number
CF5669-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
CF5669-000
TE Internal Description
MTC100-KT1-0158
Alias #
MTC100-KT1-0158
Housing Type
Stacking Hole
Product Type
Connector Kit
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Insertion Force Type
Normal
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Boxmount
No
Shell Size
25.4 [1]
Number of Positions
20
Number of Rows
2
Panel Gasket
Without
Plating Material
Cadmium
Contact Type
Socket
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Jackscrew
Contact Retention
With
Mating Hardware
Jackscrew
Centerline Pitch
.099 in
Row-to-Row Spacing
2.54 mm [ .1 in ]
Shielded
No
Option
With Cable Clamp and With Ears On Shell
Packaging Method
Package
Comment
Connector kit includes Shell Assembly, Socket Insert and Size 22-20 Socket Crimp Contacts.
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian