Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
AXICOM P2 STANDARD
Bill of material
1422007-8
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Product Type
Relay
Relay Style
P2 V23079 Relay
Relay Type
P2 Relay V23079
Contact Switching Load
10mA @ .2V Min
Contact Limiting Breaking Current
2 A
Contact Voltage Rating
220 VDC
Contact Voltage Rating
250 VAC
Coil Power Rating DC
mW
Coil Voltage Rating
VAC
Contact Switching Voltage Max
250 VAC
Contact Switching Voltage Max
220 VDC
Coil Magnetic System
Coil Type
Insulation Creepage Between Contact and Coil
2.5 mm [ .098 in ]
Contact Limiting Continuous Current
2 A
Coil Resistance
Ohm
Contact Limiting Making Current
2 A
Insulation Initial Resistance
MOhm
Power Consumption
mW
Insulation Initial Dielectric Between Adjacent Contacts
1000 Vrms
Voltage Standing Wave Ration (HF Parameter)
1.04 @ 100MHz, 1.4dB @ 900MHz
Insulation Initial Dielectric Between CoilContact Class
1000 V - 1500 VA
Insulation Creepage Class
1.5 - 3 mm
Insulation Initial Dielectric Between Contacts and Coil
1500 Vrms
Contact Limiting Short-Time Current
2 A
Insulation Initial Dielectric Between Open Contacts
1000 Vrms
Actuating System
DC
Coil Power Rating Class
100 - 150 mW
Weight
2.8 g [ .0988 oz ]
Insulation Special Features
2500V Initial Surge Withstand Voltage between Contacts & Coil
Terminal Type
Contact Current Rating
A
Contact Arrangement
2 Form C (CO)
Contact Material
Contact Number of Poles
2
Contact Special Features
BifurcatedTwin Contacts
Contact Current Class
0 - 2 A
Contact Plating Material
Gold
Termination Type
Mounting Type
Printed Circuit Board
Insulation Clearance Class
0 - 2.5 mm
Length
Height Class
Mechanical
Insulation Clearance Between Contact and Coil
1.3 mm [ .051 in ]
Length Class
14 - 16 mm Mechanical
Height
Width
7.2 mm [ .283 in ]
Width Class
6 - 8 mm Mechanical
Operating Temperature Range
-40 - 85, -40 - 85 C
Environmental Category of Protection
RTIII
Environmental Ambient Temperature Class
70 - 85C
Environmental Ambient Temperature
85 C [ 85 F ] Max
Performance Type
Standard
Packaging Method
Additional Features
Coil Special Features
Coil Voltage Rating
VDC
Isolation (HF Parameter)
Insertion Loss (HF Parameter)
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian