您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
2-1462051-6
TE Connectivity
Relays Contactors and Switches
Relays_new
Signal Relays
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays_new/signal_relays/axicom_hf_relay_3ghz_shielded.prj},{NB=2-1462051-6},{PN=2-1462051-6},{CONTACTLIMITINGBREAKINGCURRENTA=2},{CONTACTVOLTAGERATINGVDC=220},{CONTACTVOLTAGERATINGVAC=250},{COILPOWERRATINGDCMW=140},{COILVOLTAGERATINGVAC=12},{CONTACTSWITCHINGVOLTAGEMAXVAC=250},{CONTACTSWITCHINGVOLTAGEMAXVDC=220},{CONTACTLIMITINGCONTINUOUSCURRENTA=2},{COILRESISTANCEOHM=1028},{CONTACTLIMITINGMAKINGCURRENTA=2},{INSULATIONINITIALRESISTANCEMOHM=1000000},{INSULATIONINITIALDIELECTRICBETWEENCONTACTSANDCOILVRMS=1000},{CONTACTLIMITINGSHORTTIMECURRENTA=2},{INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS=600},{WEIGHTOZ=3},{CONTACTCURRENTRATINGA=2},{CONTACTNUMBEROFPOLES=1},{SHA256=Qh+RIcRAnNvt2J9ztmmYovmySei5JmXNIWewReVYzHk=},{INAME=22d14620512d6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
AXICOM HF RELAY 3GHZ SHIELDED
Bill of material
2-1462051-6
Part Number
2-1462051-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1462051-6
TE Internal Description
HF3 96S=50OHM 140MW 12V BIST 2COIL
Product Type
Relay
Relay Type
HF3 S Relay
Contact Limiting Breaking Current
2
A
Contact Voltage Rating
220
VDC
Contact Voltage Rating
250
VAC
Coil Power Rating DC
140
mW
Coil Voltage Rating
12
VAC
Contact Switching Voltage Max
250
VAC
Contact Switching Voltage Max
220
VDC
Coil Magnetic System
Bistable, 2 Coils
Coil Type
Bistable, 2 Coils
Contact Limiting Continuous Current
2
A
Coil Resistance
1028
Ohm
Contact Limiting Making Current
2
A
Insulation Initial Resistance
1000000
MOhm
Voltage Standing Wave Ration (HF Parameter)
1.07 @ 100MHz, 1.45 @ 900MHz
Insulation Initial Dielectric Between CoilContact Class
500 - 1000 V
Insulation Initial Dielectric Between Contacts and Coil
1000
Vrms
Contact Limiting Short-Time Current
2
A
Insulation Initial Dielectric Between Open Contacts
600
Vrms
Actuating System
DC
Coil Power Rating Class
50 - 300 mW
Isolation (HF Parameter)
-55dB @ 3GHz, -80dB @ 900MHz, -95dB @ 100MHz
Insertion Loss (HF Parameter)
-.03dB @ 100MHz, -.12dB @ 900MHz, -.3dB @ 3GHz
Weight
3
oz
Insulation Special Features
1500V Initial Surge Withstand Voltage between Contacts & Coil
Terminal Type
PCB-SMT
Contact Current Rating
2
A
Contact Arrangement
1 Form C (CO)
Contact Material
Nickel
Contact Number of Poles
1
Contact Current Class
0 - 2 A
Contact Plating Material
Gold
Mounting Type
Printed Circuit Board
Dimensions L x W x H
14.9 x 7.5 x 10.5 mm [ .586 x .295 x .413 in ]
Approximate
Height Class
10 - 11 mm
Mechanical
Length
14.9
in
Length Class
14 - 16 mm
Mechanical
Height
10.5 mm [ .413 in ]
Width
7.5 mm [ .295 in ]
Width Class
6 - 8 mm
Mechanical
Environmental Category of Protection
RTIII
Environmental Ambient Temperature Class
70 - 85C
Environmental Ambient Temperature
85 C [ 85 F ]
Max
Performance Type
Standard
Packaging Method
Box & Carton, Reel
Additional Features
Gull Wing
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian