Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
AS016-35PB
Bill of material
AS016-35PB
Part Number
AS016-35PB
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
AS016-35PB
TE Internal Description
RECEPT.2 HOLE MNT. TYPE.0
Assembly Type
Electrical Connector
Product Type
Connector
Connector System
Wire-to-Wire
Sealable
Yes
Shell Size
16
Connector Style
Receptacle
Shell Type
Metal
Number of Positions
55
Preloaded
No
Keying
Keyway Polarization B
Factory Installed Backshell
No
Feedthrough Type
No
Entry Style
Rear Insertion
Shell Plating Material
Black Zinc
Shell Material
Aluminum Alloy
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Environmental Protection Type
Sealed
Environmental Protection
With
Contact Layout Arrangement
16 - 35
Contact Type
Pin
Contact Quantity (Size 22D)
55
Polarization Code
B
Mating Alignment Type
Keyed
Mating Retention
With
Mating Alignment
With
Flange
2 Hole Flange
Mating Retention Type
Bayonet Peg
Assembly Length
33.5 mm
Wire Size
22 AWG
Operating Temperature Range
-55 - 175 C
IP Water Sealing Level
7
IP Dust Sealing Level
6
Fluid Resistance
Immersible
Durability Rating
500 Cycles
Field Serviceable
Yes
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian