Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
AFD57-10-6SN-6117 [V001]
Bill of material
YAFD57-10-6SNC0120
Part Number
YAFD57-10-6SNC0120
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YAFD57-10-6SNC0120
TE Internal Description
PLUG ASSY
Mil-Spec
MS3475W10-6S
Product Type
Connector
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
10
Shielded
Yes
Connector Style
Plug
Shell Type
Plug with RFI Fingers
Number of Positions
6
Number of Power Positions
6
Number of Signal Positions
6
Preloaded
No
Voltage
1800 Vrms
Operating Voltage
600 VAC
Operating Voltage
850 VDC
Shell Plating Material
Cadmium O.D.
Shell Material
Aluminum
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
7.5 A
Reverse Gender
No
Contact Layout Arrangement
18 - 14
Contact Type
Socket
Connector Mounting Type
Cable Mount (Free-Hanging)
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
Bayonet
Alignment Keyed
Clocking
Wire Size
12 - 14 AWG
Wire Size
.2 - .52 mm2
Operating Temperature Range
-55 - 200 C [ -67 - 392 F ]
Circuit Application
Power & Signal
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian