Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
AFD50-16-26PN-6117
Bill of material
AFD50-16-26PN-6117
Part Number
AFD50-16-26PN-6117
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
AFD50-16-26PN-6117
TE Internal Description
RECP ASSY
Alias #
7-1899787-0
Product Type
Connector
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
16
Shielded
No
Connector Style
Receptacle
Shell Type
Square Flange
Number of Positions
26
Number of Power Positions
26
Number of Signal Positions
26
Preloaded
No
Voltage
1800 Vrms
Operating Voltage
600 VAC
Operating Voltage
850 VDC
Shell Plating Material
Cadmium O.D.
Shell Material
Aluminum
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
7.5 A
Reverse Gender
No
Contact Layout Arrangement
16 - 26
Contact Type
Pin
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
Bayonet
Alignment Keyed
Clocking
Wire Size
12 - 14 AWG
Wire Size
.2 - .52 mm2
Operating Temperature Range
-55 - 200 C [ -67 - 392 F ]
Circuit Application
Power & Signal
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian