Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
ACT26JG11AA [V001]
Bill of material
YACT26JG11AAV00100
Part Number
YACT26JG11AAV00100
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YACT26JG11AAV00100
TE Internal Description
STRAIGHT PLUG
Mil-Spec
D3899926JG11AA
Assembly Type
Electrical Connector
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
21
Shielded
Yes
Connector Style
Plug
Shell Type
Straight Plug
Number of Positions
11
Number of Power Positions
11
Number of Signal Positions
0
Preloaded
No
Keying
Key Polarization A
Factory Installed Backshell
No
Keying & Polarized Position Locations
A
Operating Voltage
600 VAC
Voltage
1800 Vrms
Operating Voltage
850 VDC
Feedthrough Type
No
Entry Style
Rear Insertion
Shell Plating Material
Cadmium, O.D.
Shell Material
Composite
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Fluid Type
Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I
Environmental Protection Type
Elastomer Sealed
Weight
28.4 g [ .0627 lb ]
Environmental Protection
Yes
Contact Current Rating Max
23 A
Reverse Gender
No
Contact Layout Arrangement
G11
Contact Type
Less Pin
Contact Quantity (Size 12)
11
Panel Mount Feature
Without
Connector Mounting Type
Panel
Polarization Code
A
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Triple Start Threaded
Alignment Keyed
Clocking
Assembly Length
31.5 mm [ 1.24 in ]
Wire Size
14 - 12 AWG
Wire Size
2.08 - 3.31 mm2
Accepts Wire Insulation Diameter Range
2.46 - 3.61 mm [ .097 - .142 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Fluid Resistance
Yes
Circuit Application
Power
Durability Rating
500 Cycles
Packaging Quantity
1
Position Locations Omitted
All
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian