Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
ACT24MB35PN [V001]
Bill of material
YACT24MB35PNV00100
Part Number
YACT24MB35PNV00100
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YACT24MB35PNV00100
TE Internal Description
JAM NUT RECEPTACLE
Mil-Spec
D3899924MB35PN
Assembly Type
Electrical Connector
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
11
Shielded
Yes
Connector Style
Receptacle
Shell Type
Jam Nut Receptacle
Number of Positions
13
Number of Power Positions
0
Number of Signal Positions
13
Preloaded
No
Keying
Keyway Polarization N
Factory Installed Backshell
No
Keying & Polarized Position Locations
N
Operating Voltage
400 VAC
Voltage
1300 Vrms
Operating Voltage
550 VDC
Feedthrough Type
No
Entry Style
Rear Insertion
Shell Plating Material
Electroless Nickel
Shell Material
Composite
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Fluid Type
Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I
Environmental Protection Type
Elastomer Sealed
O-Ring Material
Silicone
Weight
11.8 g [ .026 lb ]
Environmental Protection
Yes
Peripheral Seal Material
Silicone
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Layout Arrangement
B35
Contact Type
Pin
Contact Quantity (Size 22D)
13
Panel Mount Feature Type
Jam Nut
Panel Mount Feature
With
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Flange
Jam Nut Flange
Mating Retention Type
Triple Start Threaded
Alignment Keyed
Clocking
Assembly Length
33 mm [ 1.3 in ]
Wire Size
28 - 22 AWG
Wire Size
.08 - .33 mm2
Accepts Wire Insulation Diameter Range
.76 - 1.37 mm [ .03 - .054 in ]
Panel Thickness
1.58 - 3.2 mm [ .062 - .126 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Fluid Resistance
Yes
Circuit Application
Signal
Durability Rating
500 Cycles
Packaging Quantity
1
Position Locations Omitted
All
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian