Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
ACT20JJ19BB [V001]
Bill of material
YACT20JJ19BBV00100
Part Number
YACT20JJ19BBV00100
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YACT20JJ19BBV00100
TE Internal Description
SQUARE FLANGE RECEPTACLE
Mil-Spec
D3899920JJ19BB
Assembly Type
Electrical Connector
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
25
Shielded
Yes
Connector Style
Receptacle
Shell Type
Square Flange Receptacle
Number of Positions
19
Number of Power Positions
19
Number of Signal Positions
0
Preloaded
No
Keying
Keyway Polarization B
Factory Installed Backshell
No
Keying & Polarized Position Locations
B
Operating Voltage
600 VAC
Voltage
1800 Vrms
Operating Voltage
850 VDC
Feedthrough Type
No
Entry Style
Rear Insertion
Shell Plating Material
Cadmium, O.D.
Shell Material
Composite
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Fluid Type
Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I
Environmental Protection Type
Elastomer Sealed
O-Ring Material
Silicone
Weight
40.3 g [ .089 lb ]
Environmental Protection
Yes
Peripheral Seal Material
Silicone
Contact Current Rating Max
23 A
Reverse Gender
No
Contact Layout Arrangement
J19
Contact Type
Less Socket
Contact Quantity (Size 12)
19
Panel Mount Feature Type
Square Flange
Panel Mount Feature
With
Connector Mounting Type
Panel
Polarization Code
B
Mating Alignment Type
Keyed
Mating Retention
With
Flange
Square Flange
Mating Retention Type
Triple Start Threaded
Alignment Keyed
Clocking
Assembly Length
31.5 mm [ 1.24 in ]
Wire Size
14 - 12 AWG
Wire Size
2.08 - 3.31 mm2
Accepts Wire Insulation Diameter Range
2.46 - 3.61 mm [ .097 - .142 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Fluid Resistance
Yes
Circuit Application
Power
Durability Rating
500 Cycles
Packaging Quantity
1
Position Locations Omitted
All
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian