Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
TE Connectivity
Description
ACT00MB-E-EL00N
Bill of material
ACT00MB-E-EL00N
Part Number
ACT00MB-E-EL00N
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
ACT00MB-E-EL00N
TE Internal Description
S RELIEF STR
Assembly Type
Electrical Connector
Product Type
Backshell
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
E (17)
Shielded
Yes
Connector Style
Plug
Shell Type
Aluminum
Shell Plating Material
Nickel
Shell Material
Composite
Insulation Material
Thermoset
Hermetically Sealed
No
Reverse Gender
Reverse
Mating Retention
With
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Footprint by Ultralibrarian