Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
ABC06N-20P
Bill of material
ABC06N-20P
Part Number
ABC06N-20P
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
ABC06N-20P
TE Internal Description
IN-LINE PLUG
Product Type
In-Line
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Insertion Force Type
Normal
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Number of Positions
5
Number of Rows
2
Contact Plating Material
Gold
Contact Current Rating Max
7.5 A
Contact Style
Crimp
Contact Size
20
Contact Type
Pin
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention Type
Latch
Contact Retention
With
Connector Mounting Type
Fixing Screw
Contact Retention Type Within Housing
Crimp Snap-In
Housing Material
Composite
Wire Size
24 - 20 AWG
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Circuit Application
Power & Signal
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian