환영 페이지
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
환영 페이지
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
5536407-5
TE Connectivity
Connectors
PCB Connectors_new
Backplane Connectors
Eurocard Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/pcb_connectors_new/backplane_connectors/eurocard_connectors/5536407_5.prj},{NB=5536407-5},{PN=5536407-5},{NUMBEROFPOSITIONS=48},{NUMBEROFROWS=3},{NUMBEROFCOLUMNS=16},{NUMBEROFSIGNALPOSITIONS=48},{OPERATINGVOLTAGEVAC=250},{SHA256=c8zEMD4/oYJ3GHcQmz8/b/iEN3PILXdSTJ0q7k1SQgI=},{INAME=55364072d5},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
TE Connectivity
Description
5536407-5
Bill of material
5536407-5
Part Number
5536407-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5536407-5
TE Internal Description
ASSY,PIN,EUROCARD,TYPE C2,LEAD-FREE,48
Connector & Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
DIN Size
Half
DIN Level
II
Number of Positions
48
Number of Rows
3
PCB Mount Orientation
Right Angle
Number of Columns
16
Rows Loaded
A, B, C
Number of Signal Positions
48
Operating Voltage
250
VAC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Type
Pin
Contact Current Rating Max
1.5
A
PCB Contact Termination Area Plating Material Thickness
2.54 - 5.08 um [ 100 - 200 uin ]
Contact Cross Section
.64 x .64 mm [ .025 x .025 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
3.3 mm [ .13 in ]
PCB Mount Retention Type
Boardlock
PCB Mount Retention
With
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Alignment
With
Mating Retention
Without
Mating Alignment Type
Polarization
Connector Mounting Type
Board Mount
Housing Color
Gray
Housing Material
Polymer - GF
Centerline
2.54 mm [ .1 in ]
Pitch
PCB Thickness
1.57 mm [ .062 in ]
Recommended
Connector Height
11.1 mm [ .437 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Method
Box
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian