Welcome Page
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
Welcome Page
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
3-1393144-6
TE Connectivity
Relays Contactors and Switches
Relays_new
Power Relays
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays_new/power_relays/power_relays.prj},{NB=3-1393144-6},{PN=3-1393144-6},{SHA256=lv5pD5l8RQZ23MNgq/cYQnou2kzjw/t3oQthqOiyep0=},{INAME=32d13931442d6},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=ttp://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-3-1393144-6.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=3-1393144-6},{TEINTERNALDESCRIPTION=K10P-11AT5-240=K10K20},{ALIAS=N/A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
Power Relays
Bill of material
3-1393144-6
Part Number
3-1393144-6
3-1393144-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-1393144-6
3-1393144-6
TE Internal Description
K10P-11AT5-240=K10K20
K10P-11AT5-240=K10K20
Alias #
N/A
N/A
Power Relay Type
Industrial Panel Plug-In
Industrial Panel Plug-In
Contact Limiting Breaking Current
15
15
A
Coil Magnetic System
Monostable, AC
Monostable, AC
Coil Power Rating Class
1 - 2
1 - 2
VA
Coil Power Rating AC
1.5
1.5
VA
Coil Resistance
12000
12000
Ohm
Coil Special Features
UL Coil Insulation Class B
UL Coil Insulation Class B
Coil Voltage Rating
240
240
VAC
Contact Switching Load
300mA @ 12V
300mA @ 12V
Min
Contact Switching Voltage Max
N/A
N/A
VAC
Contact Voltage Rating
120
120
VAC
Insulation Creepage Between Contact & Coil
N/A
N/A
Insulation Initial Dielectric Between Contacts & Coil
1500
1500
Vrms
Insulation Initial Dielectric Between Adjacent Contacts
1500
1500
Vrms
Insulation Creepage Class
N/A
N/A
mm
Contact Limiting Continuous Current
15
15
A
Contact Limiting Short-Time Current
15
15
A
Contact Limiting Making Current
15
15
A
Insulation Initial Dielectric Between Open Contacts
1000
1000
Vrms
Actuating System
AC
AC
Insulation Initial Dielectric Between Contacts & Coil
1500
1500
V
Insulation Initial Dielectric Between Coil & Contact Class
1000 - 1500
1000 - 1500
V
Product Weight
51 g [ 1.799 oz ]
51 g [ 1.799 oz ]
Contact Arrangement
2 Form C (CO)
2 Form C (CO)
Contact Current Class
10 - 20, 16
10 - 20, 16
A
Contact Current Rating Max
15
15
A
Contact Material
AgCdO
AgCdO
Contact Number of Poles
2
2
Terminal Type
Quick Connect, Solder
Quick Connect, Solder
Relay Mounting Type
Bracket, Panel Mount
Bracket, Panel Mount
Product Height
42.7 mm [ 1.681 in ]
42.7 mm [ 1.681 in ]
Product Length
27.6 mm [ 1.087 in ]
27.6 mm [ 1.087 in ]
Product Width
21.7 mm [ .854 in ]
21.7 mm [ .854 in ]
Width Class Mechanical
20 - 25
20 - 25
mm
Insulation Clearance Between Contact & Coil
N/A
N/A
Insulation Clearance Class
N/A
N/A
mm
Operating Temperature Range
-45 - 70
-45 - 70
C
Environmental Category of Protection
RTI
RTI
Environmental Ambient Temperature
70 C [ 158 F ]
70 C [ 158 F ]
Max
Environmental Ambient Temperature Class
50 - 70
50 - 70
C
Packaging Method
Package
Package
Coil Power Rating Class
N/A
N/A
mW
Coil Power Rating DC
N/A
N/A
mW
Coil Voltage Rating
N/A
N/A
VDC
Contact Switching Voltage Max
N/A
N/A
VDC
Contact Voltage Rating
N/A
N/A
VDC
Insulation Special Features
N/A
N/A
Height Class Mechanical
40 - 50
40 - 50
mm
Length Class Mechanical
25 - 30
25 - 30
mm
Insulation Initial Resistance
1000
1000
MOhm
Contact Special Features
N/A
N/A
Contact Plating Material
N/A
N/A
Insulation Clearance Between Contact & Coil
N/A
N/A
mm
Dimensions L x W x H
N/A
N/A
Approximate
Operating Temperature Range
N/A
N/A
Product Weight
N/A
N/A
g
Product Length
N/A
N/A
mm
Output Type
N/A
N/A
Output Switching
N/A
N/A
Output Current Min
N/A
N/A
A
Input Voltage
N/A
N/A
VAC
Output Current Rating
N/A
N/A
Arms
Output Voltage Rating AC Relays
N/A
N/A
Vrms
Input Voltage Typical
N/A
N/A
VAC
Output Voltage Max
N/A
N/A
V
Case Color
N/A
N/A
Switch Arrangement
N/A
N/A
Relay Termination Type
N/A
N/A
Coupling
N/A
N/A
Relay Housing Style
N/A
N/A
R-Switch & slimSSR Relays
N/A
N/A
Shock
N/A
N/A
Vibration
N/A
N/A
Operating Temperature Range
N/A
N/A
F
Insulation Clearance Between Contact & Coil
N/A
N/A
in
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian