您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
6-1761616-3
TE Connectivity
Connectors
PCB Connectors_new
Board-To-Board Connectors
Board-To-Board Headers & Receptacles
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/board_to_board_connectors/board_to_board_headers_and_receptacles/6_1761616_3.prj},{NB=6-1761616-3},{PN=6-1761616-3},{NUMBEROFROWS=18},{NUMBEROFPOSITIONS=296},{OPERATINGVOLTAGEVAC=48},{INSULATIONRESISTANCEMOHM=18},{DIELECTRICWITHSTANDINGVOLTAGEMAXVAC=500},{CONTACTCURRENTRATINGMAXA=1},{STACKHEIGHTIN=1.102},{PACKAGINGQUANTITY=20},{SHA256=RXt6fMLqqUAPSZelkAvVk4KF7+qGL8IqbxPztMM7hTQ=},{INAME=62d17616162d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
6-1761616-3
Bill of material
6-1761616-3
Part Number
6-1761616-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6-1761616-3
TE Internal Description
STEP-Z PLUG 13MM 296P LF ST
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Header Type
Pin Header
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
18
PCB Mount Orientation
Vertical
Number of Positions
296
Board-to-Board Configuration
Mezzanine
Operating Voltage
48
VAC
Insulation Resistance
18
MOhm
Dielectric Withstanding Voltage Max
500
VAC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin-Silver
Contact Shape & Form
Dual Beam, Single Beam, Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 29.9212 uin ]
Contact Type
Tab
Contact Current Rating Max
1
A
Contact Layout
Matrix
Termination Method to Printed Circuit Board
Surface Mount - Solder Ball
Mating Retention
With
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
1.3 mm [ .051 in ]
Pitch
Housing Color
Natural
Housing Material
Thermoplastic
Connector Height
13.95 mm [ .548235 in ]
Row-to-Row Spacing
2 mm [ .0786 in ]
Stack Height
18, 24, 28
mm
Stack Height
1.102
in
PCB Thickness
1.57 mm [ .8 in ]
Recommended
Operating Temperature Range
0 - 100 C [ 32 - 212 F ]
Assembly Process Feature
None
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
20
Packaging Method
Tray
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian