您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
5-2180761-1
TE Connectivity
Connectors
PCB Connectors_new
Board-To-Board Connectors
Board-To-Board Headers & Receptacles
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/board_to_board_connectors/board_to_board_headers_and_receptacles/5_2180761_1.prj},{NB=5-2180761-1},{PN=5-2180761-1},{NUMBEROFSIGNALPOSITIONS=4},{NUMBEROFLOADEDPOSITIONS=83},{NUMBEROFPAIRS=24},{NUMBEROFROWS=83},{NUMBEROFPOWERPOSITIONS=6},{PAIRSPERCOLUMN=4},{OPERATINGVOLTAGEVDC=6},{PACKAGINGQUANTITY=32},{SHA256=7jQdY7BkIIJHLTp6mtnYWno2ruK16A3VdYS9OeLwwts=},{INAME=52d21807612d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
5-2180761-1
Bill of material
5-2180761-1
Part Number
5-2180761-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-2180761-1
TE Internal Description
SM,RC,HF,024,000,06,SN,Y,NA
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Signal Positions
4
Stackable
No
Number of Loaded Positions
83
Number of Pairs
24
Number of Rows
83
Number of Power Positions
6
PCB Mount Orientation
Vertical
Number of Positions
6, 83
Board-to-Board Configuration
Mezzanine
Pairs per Column
4
Operating Voltage
6
VDC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
PCB Contact Termination Area Plating Material Finish
Matte
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.076 um [ 3 uin ]
Contact Type
Socket
Contact Current Rating Max
1.5, 18
A
PCB Contact Termination Area Plating Material Thickness
.5 - 2.54 um [ 19.68 - 100 uin ]
Contact Layout
Staggered
Termination Post & Tail Length
1.45 mm [ .057 in ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Mating Retention
With
Mating Alignment
With
PCB Mount Retention
With
PCB Mount Alignment
With
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Post Polarization
Mating Entry Location
Top
Centerline Pitch
1.27, 3.04, 6.09, 9.14
mm
Centerline Pitch
.05, .12, .24, .36
in
Housing Color
Black
Housing Material
Matte
Connector Height
7.29 mm [ .287 in ]
PCB Thickness
.06 mm [ .8 in ]
Recommended
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
32
Packaging Method
Package
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian