您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
534168-2
TE Connectivity
Connectors
PCB Connectors_new
Board-To-Board Connectors
Board-To-Board Headers & Receptacles
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/board_to_board_connectors/board_to_board_headers_and_receptacles/534168_2.prj},{NB=534168-2},{PN=534168-2},{NUMBEROFROWS=2},{NUMBEROFPOSITIONS=110},{NUMBEROFCOAXPOSITIONS=7},{CONTACTCURRENTRATINGMAXA=3},{PACKAGINGQUANTITY=2},{SHA256=SltXYgGIJLSAgrbhtPPZ4AuWwD6R14DO3mIVgy9qabQ=},{INAME=5341682d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
534168-2
Bill of material
534168-2
Part Number
534168-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
534168-2
TE Internal Description
BOX PIN HDR 110 POS 075 CL
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Header Type
Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
2
PCB Mount Orientation
Right Angle
Number of Positions
110
Board-to-Board Configuration
Right Angle
Number of Coax Positions
7
Post Size
.41 x .46 mm [ .016 x .018 in ]
Contact Base Material
Brass
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
Contact Type
Pin
Contact Current Rating Max
3
A
Contact Layout
Staggered
Termination Post & Tail Length
3.18 mm [ .125 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Mounting Hole
Mating Alignment
With
Mating Alignment Type
Polarized
PCB Mount Retention
Without
Connector Mounting Type
Panel
Centerline
1.905 mm [ .075 in ]
Pitch
Housing Color
Blue
Housing Material
Polyethylene
Connector Height
8.38 mm [ .33 in ]
Row-to-Row Spacing
1.905 mm [ .075 in ]
Stack Height
15.24 mm [ .6 in ]
PCB Thickness
2.54 mm [ .096 in ]
Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Assembly Process Feature
None
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
2
Packaging Method
Package
Comment
Accepts coaxial contacts - Vertical Cable Pin PN 227604-1 and Right-Angle PC Board Mount Pin PN 227602-1., Other options available upon request, consult our Product Information Center.
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian