Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
964976-8
Bill of material
964976-8
Part Number
964976-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
964976-8
TE Internal Description
MODU2MM BU-GEH2X 8P
Connector & Housing Type
Receptacle
Header Type
Shrouded
Connector & Contact Terminates To
Printed Circuit Board
Connector Contact Load Condition
Fully Loaded
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
8
Post Size
.5 mm [ .02 in ]
Contact Shape & Form
Square
Contact Type
Socket
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention
Without
Centerline
2 mm [ .079 in ] Pitch
Housing Color
Black
Housing Material
LCP (Liquid Crystal Polymer)
Row-to-Row Spacing
2 mm [ .079 in ]
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Position Locations Omitted
None
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian