Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
927395-1
Bill of material
927395-1
Part Number
927395-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
927395-1
TE Internal Description
07P CI2MNL.MALE HS
Product Type
Connector
Connector & Housing Type
Receptacle
Number of Positions
7
Preloaded
No
Material
Polyamide
Lock Type
Positive Lock
Housing Color
Natural
Housing Material
Polyamide GF
UL Flammability Rating
UL 94V-2
Packaging Quantity
1700
Packaging Method
Carton
Comment
This connector can be loaded with 6 X CI 2
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian