Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
9-2110900-0
Bill of material
9-2110900-0
Part Number
9-2110900-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
9-2110900-0
TE Internal Description
SM,HD,ST,032,084,06,SN,N,40
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Header Type
Header Only
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Signal Positions
8
Stackable
No
Number of Loaded Positions
193
Number of Pairs
32
Number of Power Positions
6
PCB Mount Orientation
Vertical
Number of Positions
6
Board-to-Board Configuration
Mezzanine
Pairs per Column
8
Operating Voltage
250 VAC
Operating Voltage
6 VDC
Impedance
100 Ohm
Insulation Resistance
1000 MOhm
Dielectric Withstanding Voltage Max
750 VAC
Data Rate
16 Gbs
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
PCB Contact Termination Area Plating Material Finish
Matte
Contact Mating Area Plating Material
Gold Flash
Contact Mating Area Plating Material Thickness
.076 um [ 3 uin ]
Contact Type
Pin
Contact Current Rating Max
1.5 A
PCB Contact Termination Area Plating Material Thickness
.5 - 2.54 um [ 19.68 - 100 uin ]
Contact Layout
Staggered
Termination Post & Tail Length
2.05 mm [ .08 in ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Mating Retention
With
Mating Alignment
With
PCB Mount Retention
With
PCB Mount Alignment
With
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Post Polarization
Mating Entry Location
Top
Centerline Pitch
1.27, 1.52, 3.04, 6.09 mm
Centerline Pitch
.05, .06, .12, .24 in
Housing Color
Black
Housing Material
LCP (High Temp Thermoplastic)
Connector Height
39.8 mm [ 1.566 in ]
Stack Height
40 mm [ 1.575 in ]
PCB Thickness
.06 mm [ .8 in ] Recommended
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Solder Process Feature
Board Standoff
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian