Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
9-1670816-1
Bill of material
9-1670816-1
Part Number
9-1670816-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
9-1670816-1
TE Internal Description
1POS,RING TONGUE,HOUSING,ASSY,
Connector Style
Housing for male terminals
Connector System
Wire-to-Board, Wire-to-Device
Sealable
Yes
Hybrid Connector
Yes
Strain Relief
Yes
Number of Positions
1
Number of Rows
1
Operating Voltage
1000 VDC
Color
Orange
Connector Code
Z
Cable Exit Angle
180
Body Material
PA GF
Mounting Feature
Without
Terminal Position Assurance
No
Polarized
Yes
Width
54.5 mm [ 2.14 in ]
Height
50 mm [ 1.96 in ]
Length
60 mm [ 2.36 in ]
Operating Temperature Range
-40 - 170 C [ -40 - 338 F ]
Packaging Method
Box
Packaging Quantity
252
Serviceable
No
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian