Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
888563-000
Bill of material
888563-000
Part Number
888563-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
888563-000
TE Internal Description
MTC100-KT2-0164
Alias #
7-1196912-4
Product Type
Connector Kit
Connector & Housing Type
Receptacle
Connector System
Wire-to-Wire
Insertion Force Type
Normal
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Number of Rows
1, 2
Contact Insert Configuration Within Shell
1 Primary Row & 2 Secondary Rows
Contact Underplating Material
Nickel
Contact Plating Material
Gold
Termination Method to Wire & Cable
Crimp & Solder
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Jackscrew
Contact Retention
With
Centerline Pitch
2.5 mm
Row-to-Row Spacing
2.54 mm [ .1 in ]
Shielded
No
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian