Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
880685-1
Bill of material
880685-1
Part Number
880685-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
880685-1
TE Internal Description
.140 DIA PIN
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
250 VAC
Contact Type
Pin
Contact Mating Area Plating Material
Pre-Tin
Contact Retention Within Housing
With
Contact Classification
Power
Contact Base Material
Brass
Contact Current Rating Max
17 A
Contact Diameter
3.56 mm [ .14 in ]
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Locking Lance
Connector Mounting Type
Cable Mount (Free-Hanging)
Accepts Wire Insulation Diameter Range
2.7 - 4 mm [ .106 - .157 in ]
Wire Size
17 - 13 AWG
Wire Size
1 - 2.5 mm2
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Packaging Quantity
2500
Packaging Method
Reel
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian